??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
C4F307736BK1
Bill of material
C4F307736BK1
ORDERNO
C4F307736BK1
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Cabinet
RACK_UNITS
rack units
44
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
148 lbs (67.13 kg)
UNSPSC
unspsc
43223306
UPC
upc
62398000731
NAME
name
C4F307736BK1
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions