??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
C31 bronze gate valve
Bill of material
c31_bronze_gate_valve_3_4_
VARIANTNAME
3/4"
WEIGHTKG
Weight (kg)
0.400
TEMPERATUREDEGC
Temperature deg C
-10 to 170°C
SPECIFICATIONNOTES
Specification Notes
Robust and high quality bronze body with integral seating surfaces. Inside screw pattern with non-rising stem. Suitable for high pressures up to 16 bar. Threaded bonnet. One piece wedge. Generally in accordance with BS EN 12266. Each valve is individually hydrostatically tested to BS EN 12266
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_C31_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel
ENDCONNECTION
End Connection
BS EN 10226-2 (ISO 7-1) formerly BS 21
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_C31_Gate_Valve_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
ENDNUTTHICKNESS
_End Nut Thickness
9.800 mm
ENDNUTDIAMETER
_End Nut Diameter
37.600 mm
TOPOFSTEM
_Top of Stem
22.500 mm
STEMLOOPWIDTH
Stem Loop Width
15.228 mm
STEMLOOPLENGTH
Stem Loop Length
23.140 mm
STEMHEIGHT
Stem Height
6.780 mm
STEMDIAMETER
Stem Diameter
3.380 mm
STEMCORNERRADIUS
Stem Corner Radius
5.500 mm
PACKINGRINGNECKHEIGHT
_Packing Ring Neck Height
8.000 mm
PACKINGRINGNECKDIAMETER
Packing Ring Neck Diameter
7.346 mm
PACKINGRINGHEIGHT
_Packing Ring Height
10.500 mm
PACKINGRINGDIAMETER
Packing Ring Diameter
22.038 mm
PACKINGNUTHEIGHT
_Packing Nut Height
9.000 mm
PACKINGNUTDIAMETER
_Packing Nut Diameter
16.900 mm
HANDWHEELDEPTH
Handwheel Depth
14.500 mm
CONNECTIONSIZERADIUS
Connection Size Radius
11.000 mm
BONNETUPPERDEPTH
Bonnet Upper Depth
2.120 mm
BONNETUPPERRADIUS
Bonnet Upper Radius
16.952 mm
BONNETLOWERDEPTH
_Bonnet Lower Depth
10.600 mm
BONNETLOWERRADIUS
_Bonnet Lower Radius
17.800 mm
BODYWIDTH
Body Width
37.400 mm
BODYRADIUS
Body Radius
16.920 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
32.000
WEDGE
Wedge
Bronze BS EN 1982 CC490K
STEMRETAININGRING
Stem Retaining Ring
Brass BS EN 12164 CW603N
STEM
Stem
Brass BS EN 12164 CW603N
HANDWHEEL
Handwheel
Cast Iron BS EN 1561 EN-JL1030
GLANDPACKING
Gland Packing
PTFE
BONNET
Bonnet
Bronze BS EN 1982 CC490K
BODY
Body
Bronze BS EN 1982 CC490K
CONNECTIONSIZE
Connection Size
22.000 mm
CMM
C mm
58.000 mm
BMM
B mm
84.000 mm
AMM
A mm
57.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/4"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=137&catID=2
PRODUCTMODEL
Product Model
C31
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_C31_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Gate Valve
MODEL
Model
C31
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions