??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
C-Splash 2
Bill of material
C-Splash 2
ORDERNO
C-Splash 2
APPARENT_LOAD
apparent load
25
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
10°
C_FIXTURE_ROTATION_ANGLE
c fixture rotation angle
0
C_FIXTURE_TILT_ANGLE
c fixture tilt angle
90
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_SYSTEM
control system
Signify full range or controllers, including iPlayer 3, Light System Manager, and ColorDial Pro, or third-party controllers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Submersible LED spotlight with intelligent color light
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
10.3 x 9 x 1.6in (262 x 229 x 41mm)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
0.378255208333333
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.478190104166667
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_CONNECTIONS
fixture connections
60ft (18.3m) unified power/data cable
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_ROTATION_ANGLE
fixture rotation angle
0
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FIXTURE_TILT_ANGLE
fixture tilt angle
90
FREQUENCY
frequency
60
HOST
host
5
HUMIDITY
humidity
0-100%
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
25 VDC via PDS-150e or PDS-60
INTERFACE
interface
PDS-150e 24V (DMX or Ethernet), PDS-60 24V (DMX, Pre-programmed, or Ethernet)
KEYNOTE
keynote
LAMP
lamp
LED_CHANNELS
led channels
Red/Green/Blue
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
1116-000024-01
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.14.14
OMNICLASS_TITLE
omniclass title
Exterior Floodlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_CONSUMPTION
power consumption
25W maximum at full output, steady state
POWER_FACTOR
power factor
0.9
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.colorkinetics.com/specsheets/CSplash/CK_SPEC2_C-Splash2_10deg_ClearLens.pdf
PRODUCT_NAME
product name
C-Splash 2
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/rgb/csplash2/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE_RANGE
temperature range
-40° – 50° C (-40° – 122° F) Operating; -20° – 50° C (-4° – 122° F) Startup; -40° – 80° C (-40° – 176° F) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
25W
WEIGHT
weight
22lb (10kg)
NAME
name
C-Splash 2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions