??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bifold
Description
BXS-04-04-M3-32-NU-04-V
Bill of material
BXS-04-04-M3-32-NU-04-V
ORDERNO
BXS-04-04-M3-32-NU-04-V
DESCRIPTION
description
Model Code 14 Body - Max 12 Bar Working Pressure, Ports 14 Body Ported, Primary Operator PushPull Button, Configuration 3-way, 2-position, Configuration Normally Universal, Secondary Operator Blank, Seals Viton -15C to +130C, Thread Form NPT, Panel Mount Ring 1 off Included as Standard, Manual Button Black Plastic Button, Flow Characteristics Block Before Bleed, Identifier No Identifier. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
14 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
12
NAME
name
BXS-04-04-M3-32-NU-04-V
VALVE_TYPE
valve type
32 Normally Universal
WEIGHT__KG_
weight (kg)
0.73
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions