??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BuzziSpace
Description
BuzziLight Lampada A Sospensione
Bill of material
55249_937424_buzzi_light_sospens_l
VARIANTNAME
XL
L
LIGHTLOSSFACTOR
Light Loss Factor
0
INITIALINTENSITY
Initial Intensity
0
INITIALCOLOR
Initial Color
0
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0
COLORFILTER
Color Filter
16777215
HANGLENGTHCALCRECESSED
Hang Length_Calc Recessed
4.135 -
HANGLENGTHCALC
Hang Length_Calc
4 -
LIGHTSOURCESYMBOLSIZE
Light Source Symbol Size
2 -
HANGLENGTH
Hang Length
4 -
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions