??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
Butterfly980ansi ductile iron fully lugged butterflyclass 150 export only
Bill of material
butterfly980ansi_ductile_iron_fully_lugged_butterflyclass_150_export_only_200mm
VARIANTNAME
200mm
WEIGHTKG
Weight (kg)
30.000
UKENDCONNECTION
UK End Connection
Fully-Lugged
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Generally conforms to BS EN 593, Ductile Iron body epoxy coated, Fully lugged, Aluminium bronze disk, EPDM liner phenolic backed, Trigger lever, Valves DN200 and larger supplied as standard with fully enclosed gear operator, Suitable for fitting between flanges to ANSI B16.1 Class 125 and 150, Valves may be used for flow regulation
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/productView.asp?prodID=166&catID=12
OPERATOR
Operator
Trigger Lever
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
TURNHANDLECALC
Turn Handle Calc
356.000 mm
SHAFTDIA
Shaft Dia
14.600 mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
115.500 mm
LUGGTHICKNESS
Lugg Thickness
28.958 mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
20.000 mm
LUGGHOLEDIA
Lugg Hole Dia
10.000 mm
LUGGCLDIMENSION
Lugg CL Dimension
19.100 mm
LUGGCLCALC
Lugg CL Calc
153.100 mm
INNERCASINGDIACALC
Inner Casing Dia Calc
131.000 mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
134.000 mm
DISCVERTICALCALC
Disc Vertical Calc
186.500 mm
DISCTHICKNESS
Disc Thickness
9.879 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
19.479 mm
DISCSHAFTCALC
Disc Shaft Calc
98.000 mm
DISCDIACALC
Disc Dia Calc
100.000 mm
CASINGTHICKNESS
Casing Thickness
43.958 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
TAPERPIN
Taper Pin
Stainless Steel A276 316
SHAFT
Shaft
Stainless Steel A276 410
ORING
O_Ring
Buna-N
LINER
Liner
EPDM
DISC
Disc
Aluminium Bronze B150 C63000
BUSHING
Bushing
EDPM
BODY
Body
Ductile Iron ASTM A536 65-45-12 (Epoxy Paint)
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
VAR_356MMLEVER
356mm Lever
1.000
VAR_260MMLEVER
260mm Lever
0.000
GMM
G mm
193.000 mm
FMM
F mm
356.000 mm
EMM
E mm
268.000 mm
DMM
D mm
44.000 mm
CONNECTIONSIZE
Connection Size
200.000 mm
CMM
C mm
63.000 mm
BMM
B mm
197.000 mm
AMM
A mm
305.000 mm
URL
http://www.hattersley.com
TYPECOMMENTS
Type Comments
200mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=166&catID=12
PRODUCTMODEL
Product Model
980ANSI
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/productView.asp?prodID=166&catID=12
PRODUCTDESCRIPTION
Product Description
Ductile Iron Fully Lugged Butterfly Valve Class 150 - Export Only
MODEL
Model
980ANSI
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Generally conforms to BS EN 593, Ductile Iron body epoxy coated, Fully lugged, Aluminium bronze disk, EPDM liner phenolic backed, Trigger lever, Valves DN200 and larger supplied as standard with fully enclosed gear operator, Suitable for fitting between flanges to ANSI B16.1 Class 125 and 150, Valves may be used for flow regulation
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions