??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
Butterfly971 fully lugged lever opted butterfly valve
Bill of material
butterfly971_fully_lugged_lever_opted_butterfly_valve_200mm
VARIANTNAME
200mm
WEIGHTKG
Weight (kg)
24.100
UKENDCONNECTION
UK End Connection
Lugged
TEMPERATUREC
Temperature °C
-10 to 90°C
SPECIFICATIONNOTES
Specification Notes
Fully-lugged, Lever or gearbox, Valves DN250 and larger supplied as standard with a fully enclosed gear operator, Valves may be used for flow regulation Suitable for gas applications, Fig. 971 and 971G are suitable for Group 1 and 2 gases and Group 1 and 2 liquids as defined by the Pressure Equipment Directive 97/23/EC
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig971_datasheet.pdf
OPERATOR
Operator
Trigger Lever
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
SHAFTDIA
Shaft Dia
14.600 mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
115.500 mm
LUGGTHICKNESS
Lugg Thickness
28.958 mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
20.000 mm
LUGGHOLEDIA
Lugg Hole Dia
10.000 mm
LUGGCLDIMENSION
Lugg CL Dimension
19.100 mm
LUGGCLCALC
Lugg CL Calc
153.100 mm
INNERCASINGDIACALC
Inner Casing Dia Calc
131.000 mm
HANDLETURNCALC
Handle Turn Calc
356.000 mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
134.000 mm
DISCVERTICALCALC
Disc Vertical Calc
186.500 mm
DISCTHICKNESS
Disc Thickness
9.879 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
19.479 mm
DISCSHAFTCALC
Disc Shaft Calc
98.000 mm
DISCDIACALC
Disc Dia Calc
100.000 mm
CASINGTHICKNESS
Casing Thickness
43.958 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
TAPERPIN
Taper Pin
Stainless Steel Type 316
STOPPLATE
Stop Plate
Carbon Steel (Zn Plated)
SHAFT
Shaft
Stainless Steel Type 410
ORING
O_Ring
Buna-N
LINER
Liner
Nitrile Temp. -10 to 90°C
LEVERSCREW
Lever & Screw
Carbon Steel (Epoxy Paint)
KEY
Key
Carbon Steel
DISC
Disc
Aluminium Bronze
BUSHING
Bushing
PTFE
BODY
Body
Ductile Iron ASTM A536 (Epoxy Paint)
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
VAR_356MMLEVER
356mm Lever
1.000
VAR_260MMLEVER
260mm Lever
0.000
GMM
G mm
193.000 mm
FMM
F mm
356.000 mm
EMM
E mm
268.000 mm
DMM
D mm
44.000 mm
CONNECTIONSIZE
Connection Size
200.000 mm
CMM
C mm
63.000 mm
BMM
B mm
197.000 mm
AMM
A mm
305.000 mm
URL
http://www.hattersley.com
TYPECOMMENTS
Type Comments
200mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=96&catID=12
PRODUCTMODEL
Product Model
971
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig971_datasheet.pdf
PRODUCTDESCRIPTION
Product Description
Fully Lugged Lever Operated Butterfly Valve
MODEL
Model
971
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
971 & 971G - Aluminium Bronze disk. Stainless Steel shaft. 971- Trigger lever, 971G- Gearbox operated. Valves are suitable for use with flanges conforming to BS EN 1092-2: 1997 PN10 pr PN16- Sizes 65-150mm. Sizes 200- 600mm PN16 only.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions