??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
Butterfly4983G pn25 earbox opted ouble regulating valve
Bill of material
butterfly4983g_pn25_gearbox_opted_double_regulating_valve_50mm
VARIANTNAME
50mm
WEIGHTKG
Weight (kg)
0.000
UKENDCONNECTION
UK End Connection
Fully-Lugged
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
A fully lugged butterfly valve for use with PN25 flanges. High temperature EPDM liner for applications up to 120ºC. A double regulating gearbox as standard. Can be used in conjunction with a flow measurement device, Figure M3000 to regulate and measure flow.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_4983G_DRV_SBV_Hattersley_0813_v3.pdf
OPERATOR
Operator
Gearbox
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_4983G_DRV_SBV_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
SHAFTDIA
Shaft Dia
5.300 mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
36.500 mm
LUGGTHICKNESS
Lugg Thickness
10.358 mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
7.400 mm
LUGGHOLEDIA
Lugg Hole Dia
3.700 mm
LUGGCLDIMENSION
Lugg CL Dimension
7.000 mm
LUGGCLCALC
Lugg CL Calc
58.000 mm
INNERCASINGDIACALC
Inner Casing Dia Calc
48.000 mm
GEARBOXWHEELDIA
Gearbox wheel dia
13.000 mm
GEARBOXSPINDLEDIA
Gearbox spindle dia
5.000 mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
51.000 mm
DISCVERTICALCALC
Disc Vertical Calc
25.500 mm
DISCTHICKNESS
Disc Thickness
9.879 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
10.179 mm
DISCSHAFTCALC
Disc Shaft Calc
23.000 mm
DISCDIACALC
Disc Dia Calc
25.000 mm
CASINGTHICKNESS
Casing Thickness
25.358 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
SNAPRING
Snap Ring
Carbon Steel
SHAFTUPPER
Shaft (upper)
Steel AISI 431
SHAFTLOWER
Shaft (lower)
Steel AISI 431
PLUG
Plug
Carbon Steel
ORING
O_Ring
EPDM
LOCKPLATE
Lock Plate
Brass ASTM B16 C36000
LINER
Liner
EPDM
DISC
Disc
Stainless Steel SS304
BODY
Body
Ductile Iron 1563 EN GJS 56017
BS
1.000
KMM
K mm
240.000 mm
JMM
J mm
75.000 mm
HMM
H mm
60.000 mm
GMM
G mm
32.000 mm
FMM
F mm
150.000 mm
EMM
E mm
102.000 mm
DMM
D mm
42.000 mm
CONNECTIONSIZE
Connection Size
50.000 mm
CMM
C mm
44.000 mm
BMM
B mm
83.000 mm
AMM
A mm
162.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
50mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=165&catID=9
PRODUCTMODEL
Product Model
4983G
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_4983G_DRV_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Ductile Iron Fully Lugged Double Regulating Valve
MODEL
Model
4983G
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
A fully lugged butterfly valve for use with PN25 flanges. High temperature EPDM liner for applications up to 120ºC. A double regulating gearbox as standard. Can be used in conjunction with a flow measurement device, Figure M3000 to regulate and measure flow.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions