??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
Butterfly4983 pn25 lever opted double regulating valve
Bill of material
butterfly4983_pn25_lever_opted_double_regulating_valve_150mm
VARIANTNAME
150mm
WEIGHTKG
Weight (kg)
11.400
UKENDCONNECTION
UK End Connection
Lugged
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Robust Iron body materials for long service life, precise flow regulation, flanged with lever - easy to install and operate. Flow charts available
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
OPERATOR
Operator
Trigger Lever
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
SHAFTDIA
Shaft Dia
12.800 mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
90.750 mm
LUGGTHICKNESS
Lugg Thickness
25.358 mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
16.600 mm
LUGGHOLEDIA
Lugg Hole Dia
8.300 mm
LUGGCLDIMENSION
Lugg CL Dimension
16.300 mm
LUGGCLCALC
Lugg CL Calc
125.800 mm
INNERCASINGDIACALC
Inner Casing Dia Calc
106.500 mm
HANDLETURNCALC
Handle Turn Calc
260.000 mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
109.500 mm
DISCVERTICALCALC
Disc Vertical Calc
138.500 mm
DISCTHICKNESS
Disc Thickness
9.879 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
17.679 mm
DISCSHAFTCALC
Disc Shaft Calc
73.000 mm
DISCDIACALC
Disc Dia Calc
75.000 mm
CASINGTHICKNESS
Casing Thickness
40.358 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
SHAFT
Shaft
Stainless Steel AISI 431
LINER
Liner
EPDM
DISC
Disc
Aluminium Bronze 1982 CC333G
BODY
Body
Ductile Iron
BEARINGS
Bearings
PTFE Coated Steel
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
VAR_356MMLEVER
356mm Lever
0.000
VAR_260MMLEVER
260mm Lever
1.000
GMM
G mm
145.000 mm
FMM
F mm
260.000 mm
EMM
E mm
219.000 mm
DMM
D mm
32.000 mm
CONNECTIONSIZE
Connection Size
150.000 mm
CMM
C mm
57.000 mm
BMM
B mm
150.000 mm
AMM
A mm
257.000 mm
URL
http://www.hattersley.com
TYPECOMMENTS
Type Comments
150mm
PRODUCTMODEL
Product Model
4983
PRODUCTDESCRIPTION
Product Description
PN25 Lever Operated Double Regulating Valve
MODEL
Model
4983
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Robust Iron body materials for long service life, precise flow regulation, flanged with lever - easy to install and operate. Flow charts available
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions