??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Arroyo Instruments
Description
Butterfly LaserMounts
Bill of material
203 Butterfly LaserMount
ORDERNO
DATASHEET
datasheet
203205 Butterfly LaserMount Datasheet
DEVICE_MOUNTING_SCREWS
device mounting screws
LASER_DIODE
laser diode
DB-9, male
LASER_PACKAGE_SUPPORTED
laser package supported
14-pin Butterfly7-pin Butterfly w GPO or SMA
LASER_TEC
laser tec
DB-15, male
MANUAL
manual
203205 Butterfly LaserMount User’s Manual
MODEL
model
MOUNTING_HOLES
mounting holes
¼-20 through-hole, 3” on center (x2)
SIZE__H_X_W_X_D___IN_MM__
size (h x w x d) [in(mm)]
1.55(39) x 3.50(89) x 5.00(127)
THERMAL_PERFORMANCE
thermal performance
WITH_FAN_BASE
with fan base
WITHOUT_FAN_BASE
without fan base
NAME
name
MOUNT_TEC
mount tec
THERMAL_CAPACITY
thermal capacity
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions