??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BuildBlock Building Systems
Description
BuildBlock ICF BB-645
Bill of material
BuildBlock ICF BB-645
ORDERNO
BuildBlock ICF BB-645
ASSEMBLY_CODE
assembly code
BRAND_URL
brand url
http://buildblock.com/
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
9/14/2018
DESCRIPTION
description
BuildBlock Insulating Concrete Forms
DESIGN_COUNTRY
design country
United States
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
FOAM_MATERIAL
foam material
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Wall
INSTALLATION_INSTRUCTIONS
installation instructions
http://buildblock.com/technical-support/installation-manuals/
KEYNOTE
keynote
LENGTH
length
47.7610546046943
MANUFACTURER
manufacturer
BuildBlock Building Systems LLC
MANUFACTURER_COUNTRY
manufacturer country
United States
MANUFACTURER_NAME
manufacturer name
BuildBlock Building Systems, LLC
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
03 11 19
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Insulating Concrete Forming
MATERIAL_MAIN
material main
Polystyrene (EPS)
MATERIAL_SECONDARY
material secondary
Polypropylene
MODEL
model
6" Corner Form 45-degree
NBS_REFERENCE_CODE
nbs reference code
NBS_REFERENCE_DESCRIPTION
nbs reference description
NOMINAL_HEIGHT
nominal height
16
NOMINAL_WIDTH
nominal width
48
OMNICLASS_CODE
omniclass code
23-13 31 17 17
OMNICLASS_DESCRIPTION
omniclass description
Insulated Concrete Forms
OMNICLASS_NUMBER
omniclass number
23.25.10.24
OMNICLASS_TITLE
omniclass title
Concrete Forms
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
http://buildblock.com/technical-support/code-approvals/
PRODUCT_FAMILY
product family
Building materials
PRODUCT_GROUP
product group
External wall systems
PRODUCT_GUID
product guid
71bc112b-be75-4e2f-af52-aba8935fba7f
PRODUCT_SKU
product sku
buildblock-45-degree-corners-6
PRODUCT_URL
product url
http://buildblock.com/products/buildblock-icfs/
REGION_AFRICA
region africa
None
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
None
REGION_EUROPE
region europe
None
REGION_MIDDLE_EAST
region middle east
None
REGION_NORTH_AMERICA
region north america
CA, US
REGION_OCEANIA
region oceania
None
REGION_SOUTH_AMERICA
region south america
None
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
http://buildblock.com/technical-support/product-specifications/
TIES_MATERIAL
ties material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
L32233
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Insulated blocks
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-25-25
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Wall Lining Systems
UNICLASS_2015_CODE
uniclass 2015 code
Pr_20_93_52_42
UNICLASS_2015_NAME
uniclass 2015 name
Insulated concrete blocks
UNIFORMAT_II_CODE
uniformat ii code
B2010
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Exterior Walls
UNSPSC_CODE
unspsc code
3013
URL
url
http://buildblock.com
VARIANT_1
variant_1
1
VARIANT_2
variant_2
0
WEIGHT_NET__KG_
weight net (kg)
7
WIDTH
width
11
YOUTUBE_CLIP
youtube clip
https://youtu.be/otjN7v-KGsA
NAME
name
BuildBlock ICF BB-645
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions