??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BuildBlock Building Systems
Description
BuildBlock ICF BB-490
Bill of material
BuildBlock ICF BB-490
ORDERNO
BuildBlock ICF BB-490
AIR_INFILTRATION_RATE
air infiltration rate
0
ASSEMBLY_CODE
assembly code
BEHAVIOR__ISOTROPIC__ORTHOTROPIC__TRANSVERSE_ISOTROPIC_
behavior (isotropic, orthotropic, transverse isotropic)
Isotropic
BEHAVIOR__ISOTROPIC__ORTOTHROPIC_
behavior (isotropic, ortothropic)
Isotropic
BRAND_URL
brand url
http://buildblock.com/
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
CONCRETE_VOLUME_PER_UNIT
concrete volume per unit
0.07
CORE_WIDTH
core width
4
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DENSITY
density
1.5
DESCRIPTION
description
BuildBlock Insulating Concrete Forms
DESIGN_COUNTRY
design country
United States
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
EDITION_NUMBER
edition number
1
ELECTRICAL_RESISTIVITY
electrical resistivity
4E+15 Ω*m
EMISSIVITY
emissivity
0.95
FAMILY_NAME
family name
FIRE_RATING
fire rating
4
FOAM_MATERIAL
foam material
HEIGHT
height
16
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Wall
INSTALLATION_INSTRUCTIONS
installation instructions
http://buildblock.com/technical-support/installation-manuals/
KEYNOTE
keynote
KEYWORDS
keywords
icf, buildblock, concrete forms, insulated concrete
LENGTH
length
48
MANUFACTURER
manufacturer
BuildBlock Building Systems LLC
MANUFACTURER_COUNTRY
manufacturer country
United States
MANUFACTURER_NAME
manufacturer name
BuildBlock Building Systems, LLC
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
03 11 19
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Insulating Concrete Forming
MECHANICAL_DENSITY
mechanical density
1.5
MODEL
model
4" Corner Form 90-Degree
NAME
name
BuildBlock ICF BB-490
NBS_REFERENCE_CODE
nbs reference code
25-25
NBS_REFERENCE_DESCRIPTION
nbs reference description
Wall Lining Systems
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_CODE
omniclass code
23-13 31 17 17
OMNICLASS_DESCRIPTION
omniclass description
Insulated Concrete Forms
OMNICLASS_NUMBER
omniclass number
23.25.10.24
OMNICLASS_TITLE
omniclass title
Concrete Forms
PART_TYPE
part type
0
PERMEABILITY
permeability
3.4869
POISSON_S_RATIO
poisson's ratio
0.28
POROSITY
porosity
0.01
PRODUCT_CERTIFICATION
product certification
http://buildblock.com/technical-support/code-approvals/
PRODUCT_FAMILY
product family
Building materials
PRODUCT_GROUP
product group
External wall systems
PRODUCT_GUID
product guid
cd6e5367-7ad5-499c-bdd4-0682a8c1df1f
PRODUCT_SKU
product sku
buildblock-90-degree
PRODUCT_URL
product url
http://buildblock.com/products/buildlock-knockdown-icfs/
R_VALUE
r value
22
REFLECTIVITY
reflectivity
0
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHEAR_MODULUS
shear modulus
3.99
SOURCE
source
SPECIFIC_HEAT
specific heat
0.3511
STC_RATING
stc rating
54
SUBCLASS
subclass
Value
TECHNICAL_DESCRIPTION
technical description
http://buildblock.com/technical-support/product-specifications/
TENSILE_STRENGTH
tensile strength
0.16
THERMAL_CONDUCTIVITY
thermal conductivity
0.0202
THERMAL_EXPANSION_COEFFICIENT
thermal expansion coefficient
7e-05
TIES_MATERIAL
ties material
TYPE
type
Solid
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
L32233
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Insulated blocks
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-25-25
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Wall Lining Systems
UNICLASS_2015_CODE
uniclass 2015 code
Pr_20_93_52_42
UNICLASS_2015_NAME
uniclass 2015 name
Insulated concrete blocks
UNIFORMAT_II_CODE
uniformat ii code
B2010
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Exterior Walls
UNSPSC_CODE
unspsc code
3013
URL
url
http://buildblock.com
VARIANT_1
variant_1
1
VARIANT_2
variant_2
0
WEIGHT_NET__KG_
weight net (kg)
WIDTH
width
11
YIELD_STRENGTH
yield strength
0.13
YOUNG_S_MODULUS
young's modulus
0.63
YOUTUBE_CLIP
youtube clip
https://youtu.be/otjN7v-KGsA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions