??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Hubbell
Description
Buck-Boost Transformer
Bill of material
T111685
ORDERNO
CONSTRUCTION
construction
Encapsulated
CSA_STANDARD
csa standard
FREQUENCY_RATING
frequency rating
60 Hz
HEIGHT
height
KVA
kva
LENGTH
length
MAX_TEMPERATURE_RISE
max temperature rise
115 Degrees Celsius
MOUNTING_TYPE
mounting type
Wall
NEMA_RATING
nema rating
NEMA 3R
PRIMARY_VOLTAGE
primary voltage
PRODUCT_CATEGORY
product category
SECONDARY_VOLTAGE
secondary voltage
UL_INSULATION_CLASS
ul insulation class
UL_STANDARD
ul standard
UPC
upc
WEIGHT
weight
WIDTH
width
WINDING_MATERIAL
winding material
CU
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions