??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bendtech
Description
BT440 - Toilet Assisted Back Wall Fix with 40 Deg bend
Bill of material
BT440 - Toilet Assisted Back Wall Fix with 40 Deg bend
ORDERNO
BT440 - Toilet Assisted Back Wall Fix with 40 Deg bend
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BAR
bar
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CREATED_BY
created by
http://www.idaptplanner.com
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
BT4/40 - Toilet Assisted Back Wall Fix with 40 Deg bend
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE
flange
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Bendtech
MASSUNIT
massunit
1
MODEL
model
BT4/40 BT4/40 BT4/40
OMNICLASS_NUMBER
omniclass number
23.40.20.21.47
OMNICLASS_TITLE
omniclass title
Bath Grab Bars
PART_TYPE
part type
0
RADIUS
radius
15.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
WC Grab Rail - 32mm Stain Stainless Steel
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.bendtech.com.au/bt440-toilet-assisted-back-wall-fix-with-40-deg-bend-p-44.html
VERSION
version
2014
NAME
name
BT440 - Toilet Assisted Back Wall Fix with 40 Deg bend
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions