??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bendtech
Description
BT35 RestEzy Back Rest
Bill of material
BT35 RestEzy Back Rest
ORDERNO
BT35 RestEzy Back Rest
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BACKREST_MATERIAL
backrest_material
BAR_MATERIAL
bar_material
BAR_RADIUS
bar_radius
16
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CREATED_BY
created by
http://www.idaptplanner.com
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
BT35 RestEzy Back Rest
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE_HEIGHT
flange_height
154.000
FLANGE_MATERIAL
flange_material
HOST
host
1
KEYNOTE
keynote
LENGTH
length
600.000
MANUFACTURER
manufacturer
Bendtech
MASSUNIT
massunit
1
MODEL
model
BT35
OMNICLASS_NUMBER
omniclass number
23.40.20.21.47
OMNICLASS_TITLE
omniclass title
Bath Grab Bars
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.bendtech.com.au/bt35-restezy-back-rest-p-56.html
VERSION
version
2014
WIDTH
width
374
NAME
name
BT35 RestEzy Back Rest
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions