??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bartco Lighting
Description
BSS215
Bill of material
BSS215
ORDERNO
BSS215
APPARENT_LOAD
apparent load
0
ASYMMETRICAL_REFLECTOR
asymmetrical reflector
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
4
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSIDE_ASYMMETRICAL_REFLECTOR
inside asymmetrical reflector
1
LAMP
lamp
LED
LENGTH
length
4
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Bartco
MASSUNIT
massunit
1
MODEL
model
BSS215
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
1
REFLECTOR
reflector
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_LENGTH
suspension length
2
SYMMETRICAL_REFLECTOR
symmetrical reflector
1
TILT_ANGLE
tilt angle
-90
URL
url
http://www.bartcolighting.com/
VERSION
version
2014
VOLTAGE
voltage
0
NAME
name
Lighting-Suspended-Bartco-BSS215
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions