??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Brodart
Description
Brodart-Quarx-Seating-Bench_2_Way_Seat
Bill of material
J0KABXC67
ORDERNO
J0KABXC67
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
19.250
DESCRIPTION
description
2 Way Seat
DESIGN_OPTION
design option
-1
HEIGHT
height
18
HOST
host
0
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
Brodart
MASSUNIT
massunit
1
MODEL
model
QX2WAYSEATLAMS
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Quarx Seating
URL
url
www.brodartfurniture.com
VERSION
version
2016
WIDTH
width
17.906
WORK_PLANE_BASED
work plane-based
0
NAME
name
KC6G394JQ
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions