??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Brodart
Description
Brodart-Quarx-Discovery_Shlv-Junctions-2-3W-Triangle
Bill of material
0RY4UNCER
ORDERNO
0RY4UNCER
ACTUAL_HEIGHT
actual height
33.625
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
22.875
DESCRIPTION
description
2 Way Triangle Juncion 33" Height
DESIGN_OPTION
design option
-1
HEIGHT
height
33
HOST
host
0
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
Brodart
MASSUNIT
massunit
1
MODEL
model
QX2WTR33LAMS
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Quarx Discovery Shelving
URL
url
www.brodart.com
VERSION
version
2016
WIDTH
width
25.250
WORK_PLANE_BASED
work plane-based
0
NAME
name
7SM878IQT
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions