??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Brodart
Description
Brodart-Quarx-Discovery_Shlv-Dbl_Face-Stnd_Alone
Bill of material
E7URB117H
ORDERNO
E7URB117H
ACTUAL_HEIGHT
actual height
32.750
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
12.000
DESCRIPTION
description
Double-Faced Stand Alone Full Width Frame 33" Height
DESIGN_OPTION
design option
-1
HEIGHT
height
33
HOST
host
0
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
Brodart
MASSUNIT
massunit
1
MODEL
model
QXFWFDC33LAMS
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PANEL_LEFT
panel left
1
PANEL_LEFT_BACK_WIDTH
panel left back width
11.750
PANEL_LEFT_FRONT_WIDTH
panel left front width
11.750
PANEL_LEFT_HEIGHT
panel left height
32.875
PANEL_RIGHT
panel right
1
PANEL_RIGHT_BACK_WIDTH
panel right back width
11.750
PANEL_RIGHT_FRONT_WIDTH
panel right front width
11.750
PANEL_RIGHT_HEIGHT
panel right height
32.875
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Quarx Discovery Shelving
URL
url
www.brodart.com
VERSION
version
2016
WIDTH
width
30.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
F1FH1S4NT
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions