??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Arkoslight
Description
Bright Line
Bill of material
A3030051W - BRIGHT LINE TRIMLESS 3000mm 3000K W
ORDERNO
APPARENT_LOAD
apparent load
ARKOSLIGHT_APPARENT_LOAD
arkoslight_apparent load
ARKOSLIGHT_BEAM_ANGLE
arkoslight_beam angle
110
ARKOSLIGHT_CCT
arkoslight_cct
ARKOSLIGHT_COLOR
arkoslight_color
Matt white
ARKOSLIGHT_CRI
arkoslight_cri
CRI>90
ARKOSLIGHT_DIMMING
arkoslight_dimming
No Dim | DALI | Push
ARKOSLIGHT_EFFICIENCY
arkoslight_efficiency
43%
ARKOSLIGHT_FIXTURE_TYPE
arkoslight_fixture type
CUSTOM SYSTEMS
ARKOSLIGHT_IES
arkoslight_ies
ARKOSLIGHT_IP
arkoslight_ip
20
ARKOSLIGHT_LUMINOUS_FLUX
arkoslight_luminous flux
ARKOSLIGHT_MODEL
arkoslight_model
BRIGHT LINE
ARKOSLIGHT_REFERENCE
arkoslight_reference
ARKOSLIGHT_SERIES
arkoslight_series
BRIGHT LINE
ARKOSLIGHT_WATTAGE
arkoslight_wattage
14
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HOST
host
5
LENGTH
length
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
ARKOSLIGHT
MASSUNIT
massunit
1
MODEL
model
BRIGHT LINE
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://www.arkoslight.com/en/product/bline-es/bline2-es/
VERSION
version
2019
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions