??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
L&L Luce&Light
Description
Bright
Bill of material
Bright 3.G
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
BRAND_URL
brand url
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
DATE_OF_PUBLISHING
date of publishing
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_COUNTRY
design country
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EAN_CODE
ean code
EDITION_NUMBER
edition number
FAMILY_NAME
family name
GEOMETRY_MATERIAL
geometry material
HOST
host
IFC_CLASSIFICATION
ifc classification
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_INSTRUCTIONS
installation instructions
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUCE_LIGHT_ACCESSORIES
luce-light_accessories
LUCE_LIGHT_APPLICATIONS
luce-light_applications
LUCE_LIGHT_BODY_MATERIAL
luce-light_body_material
LUCE_LIGHT_BOPCEDITIONNUMBER
luce-light_bopceditionnumber
LUCE_LIGHT_CLASSIFICATION
luce-light_classification
LUCE_LIGHT_COLOR_RENDERING_INDEX_CRI
luce-light_color_rendering_index_cri
LUCE_LIGHT_FINISHES_MATERIAL
luce-light_finishes_material
LUCE_LIGHT_IK
luce-light_ik
LUCE_LIGHT_IP
luce-light_ip
LUCE_LIGHT_LED_COLOUR
luce-light_led_colour
LUCE_LIGHT_LED_LIGHT_INTENSITY
luce-light_led_light_intensity
LUCE_LIGHT_LED_LIGHT_SOURCES
luce-light_led_light_sources
LUCE_LIGHT_MOUNTING
luce-light_mounting
LUCE_LIGHT_NOTE
luce-light_note
LUCE_LIGHT_OPTICAL_ASSEMBLY
luce-light_optical_assembly
LUCE_LIGHT_POWER
luce-light_power
LUCE_LIGHT_POWER_CLASS
luce-light_power_class
LUCE_LIGHT_RATED_POWER_INPUT
luce-light_rated_power_input
LUCE_LIGHT_SCREEN_MATERIAL
luce-light_screen_material
LUCE_LIGHT_TOTAL_FLOW_RATE
luce-light_total_flow_rate
MANUFACTURER
manufacturer
MANUFACTURER_COUNTRY
manufacturer country
MANUFACTURER_NAME
manufacturer name
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL_MAIN
material main
MATERIAL_SECONDARY
material secondary
MODEL
model
NBS_REFERENCE_CODE
nbs reference code
NBS_REFERENCE_DESCRIPTION
nbs reference description
NOMINAL_HEIGHT
nominal height
NOMINAL_WIDTH
nominal width
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_CERTIFICATION
product certification
PRODUCT_FAMILY
product family
PRODUCT_GROUP
product group
PRODUCT_GUID
product guid
PRODUCT_MATERIAL
product material
PRODUCT_SKU
product sku
PRODUCT_URL
product url
REGION_AFRICA
region africa
REGION_ANTARCTICA
region antarctica
REGION_ASIA
region asia
REGION_EUROPE
region europe
REGION_MIDDLE_EAST
region middle east
REGION_NORTH_AMERICA
region north america
REGION_OCEANIA
region oceania
REGION_SOUTH_AMERICA
region south america
ROOM_CALCULATION_POINT
room calculation point
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
UNICLASS_2015_CODE
uniclass 2015 code
UNICLASS_2015_NAME
uniclass 2015 name
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
URL
url
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
WEIGHT_NET__KG_
weight net (kg)
YOUTUBE_CLIP
youtube clip
NAME
name
FULL_LOAD_CURRENT
full load current
APPARENT_LOAD_PHASE_1
apparent load phase 1
BODY
body
CODE
code
COMPANY
company
CONTACT
contact
CONTROL_SYSTEM
control system
CRI
cri
CUTOUT_DIMENSIONS
cutout dimensions
DELIVERED_LUMEN_OUTPUT
delivered lumen output
EMIT_FROM_LINE_LENGTH
emit from line length
ENERGY_EFFICIENCY_CLASS
energy efficiency class
FEATURES
features
GEOMETRY
geometry
HEIGHT_MM
height mm
HEIGHT_VOID
height void
IP
ip
LED_COLOUR
led colour
LENGTH_MM
length mm
LENS
lens
LUMEN_OUTPUT_AT_SOURCE
lumen output at source
MATERIAL
material
MOUNTING
mounting
NO__AND_TYPE_OF_LED
no. and type of led
NOTES
notes
OPTICS
optics
POWER
power
POWER_CABLES
power cables
POWER_SUPPLY
power supply
POWER_SUPPLY_UNIT
power supply unit
RADIUS_VOID
radius void
TILTABLE
tiltable
TRIM
trim
URL_ACCESSORIES_AND_POWER_SUPPLY_UNITS
url accessories and power supply units
URL_CATALOGUE
url catalogue
URL_DESCRIPTION
url description
URL_DXF
url dxf
URL_GENERAL_CODE
url general code
URL_IES_PHOTOMETRIC_FILE
url ies photometric file
URL_IMAGE
url image
URL_TECHNICAL_SHEET
url technical sheet
WEIGHT_KG
weight kg
WIDTH_MM
width mm
WIRING
wiring
VERTICAL_ROTATION
vertical rotation
VERTICAL_ROTATION_ADJUSTED
vertical rotation adjusted
VERTICAL_ROTATION_MAX
vertical rotation max
VERTICAL_ROTATION_MIN
vertical rotation min
ACCESSORIES
accessories
ALWAYS_VERTICAL
always vertical
BIM_USER_MANUAL
bim user manual
BODY_MATERIAL
body material
DIAMETER
diameter
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
ENERGY_EFFIECIENCY_CLASS
energy effieciency class
HEIGHT
height
ILLUMINITECHNICAL_PERFORMANCE
illuminitechnical performance
MATERIAL_DESCRIPTION
material description
PHOTOMETRIC_CURVE
photometric curve
POWER_CONSUMPTION
power consumption
PRODUCT_CODE_CONFIGURATOR
product code configurator
PROTECTION_LEVEL
protection level
SCREEN_MATERIAL
screen material
TECHNICAL_SHEET
technical sheet
TRIM_MATERIAL
trim material
URL_ACCESSORIES_DXF
url accessories dxf
URL_ACCESSORIES_DXF_2
url accessories dxf 2
URL_ACCESSORIES_DXF_3
url accessories dxf 3
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions