??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ALVA Lighting
Description
BRIAN15
Bill of material
BRIAN15
ORDERNO
BRIAN15
APPARENT_LOAD
apparent load
20
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Indirect wall grazing luminaire for exterior/interior use
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
1.29166666666667
FAMILY_NAME
family name
HEIGHT
height
1.29166666666667
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ALVA LIGHTING
MASSUNIT
massunit
1
METAL
metal
MODEL
model
BRIAN 15 3000K MT1 EOB
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ALVA 103972526LAX-001.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
0
TOP_CAP
top cap
1
TYPE_COMMENTS
type comments
IP66 RATED, 120-277V INPUT, 0-10V DIMMING, 10 YEAR LIMITED WARRANTY
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.alvalight.com/brian
WATTAGE_COMMENTS
wattage comments
NAME
name
BRIAN15
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions