??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Reelcraft Industries
Description
Breathing Air Hose Reels
Bill of material
7600 OLB21 – 38 in. x 50 ft. Breathing Air Hose Reel
ORDERNO
HOSE_I_D_
hose i.d.
HOSE_INCLUDED
hose included
No
HOSE_LENGTH
hose length
50'
INLET
inlet
12 NPT(F)
MAX_TEMPERATURE
max temperature
150 °F
PRESSURE
pressure
500 psi
SERIES
series
7000
UPC
upc
WEIGHT
weight
NAME
name
REEL_OUTLET
reel outlet
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions