??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Branches
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
3.940
DIA_J
dia j
4.300
G
g
4.000
HOST
host
0
ISCUSTOM
iscustom
0
J
j
6.500
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Y Branches, Single
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
2
MAIN_NOMINAL_RADIUS
main nominal radius
1
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
R
r
3.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VENT_DIA_B
vent dia b
1.250
VENT_DIA_J
vent dia j
1.875
VENT_NOMINAL_DIAMETER
vent nominal diameter
2.000
VENT_NOMINAL_RADIUS
vent nominal radius
1.000
VERSION
version
2016
WEIGHT
weight
8.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
8.000
X
x
8
X_
x'
4.000
NAME
name
AB _ I SV Y Branches, Single
A_
a'
0.812
ANGLE
angle
45
B
b
3.500
DIA_B_CUT
dia b-cut
1.960
DIA_B_2
dia b/2
0.980
DIA_J_2
dia j/2
1.150
E
e
6.500
E_
e'
6.500
F
f
10.500
R_
r'
2.250
VENT_DIA_B_CUT
vent dia b-cut
1.960
VENT_Y1
vent y1
2.500
VENT_Y2
vent y2
2.500
TAP_DIA_C
tap dia c
2.688
TAP_DIA_C_2
tap dia c/2
1.344
TAP_E
tap e
0.875
VENT_DIA_B_2
vent dia b/2
0.980
VENT_Y
vent y
2.500
Y
y
3.000
K_COEFFICIENT_TABLE
k coefficient table
Reducer/Coupling/Union/Increaser
LEED_AND_SUBTAINABILITY
leed and subtainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
VENT_DIA_B_CUT1
vent dia b-cut1
1.940
VENT_DIA_J_2
vent dia j/2
1.150
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions