??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 94
HELP_VARIABLE
Company
Hubbell
Description
Braid, Jumpers, Shunts
Bill of material
B773436L1320
ORDERNO
CERTIFICATION___CSA_APPROVED
certification - csa approved
CERTIFICATION___CULUS
certification - culus
CERTIFICATION___ETL
certification - etl
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
CONNECTOR_TYPE
connector type
Braid
DIMENSION___L_LENGTH_OVERALL_MM
dimension - l length overall mm
DIMENSION___LENGTH_OVERALL_INCH
dimension - length overall inch
MATERIAL
material
Copper
MATERIAL___FERRULES
material - ferrules
MINIMUM_PACK_QUANTITY
minimum pack quantity
PHYSICAL_ATTRIBUTE___NUMBER_OF_BRAIDS
physical attribute - number of braids
PLATED
plated
RATING___INDOOR_AMPERAGE
rating - indoor amperage
RATING___OUTDOOR_AMPERAGE
rating - outdoor amperage
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
UL_LISTED
ul listed
UPC
upc
NAME
name
INDUSTRY_STANDARD_S_
industry standard(s)
STANDARDS___INDUSTRY_STANDARDS_MET
standards - industry standards met
UPC_12_DIGIT
upc 12 digit
DIMENSION___PAD_WIDTH_INCH
dimension - pad width inch
DIMENSION___D_INCH
dimension - d inch
DIMENSION___N_INCH
dimension - n inch
DIMENSION___HOLE_SIZE_INCH
dimension - hole size inch
DIMENSION___WIDTH_INCH
dimension - width inch
DIMENSION___WIDTH_MM
dimension - width mm
AMPERAGE_RATING
amperage rating
EU_ROHS_INDICATOR
eu rohs indicator
SUB_BRAND
sub brand
TYPE
type
WEIGHT
weight
CERTIFICATION___UL_LISTED_DIRECT_BURIAL
certification - ul listed direct burial
DIE_INDEX
die index
DIMENSION___B_LENGTH_INCH
dimension - b length inch
DIMENSION___HOLE_SIZE_MM
dimension - hole size mm
DIMENSION___STRIP_LENGTH_INCH
dimension - strip length inch
DIMENSION___Z_INCH
dimension - z inch
PLATING_TYPE
plating type
RATING___KVA
rating - kva
RATING___MINIMUM_VOLTAGE
rating - minimum voltage
TRADE_NAME
trade name
INSULATION
insulation
CONSTRUCTION_MATERIAL___MAIN
construction material - main
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions