??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Şirket
BVN
Açıklama
BPX Yuvarlak Kanal Fanları
Malzeme listesi
BPX Yuvarlak Kanal Fanları
ORDERNO
BPX Yuvarlak Kanal Fanları
A
a
302
AIR_FLOW
air flow
435
ALWAYS_VERTICAL
always vertical
1
B
b
287
C1
c1
30.000
C2
c2
30.000
CAPACITOR
capacitor
2.500
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
0.480
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Duct Fan
DESIGN_OPTION
design option
-1
DIAMETER
diameter
150
E
e
85
FREQUENCY
frequency
50
HOST
host
0
INSULATION_CLASS
insulation class
B
MANUFACTURER
manufacturer
BVN
MASSUNIT
massunit
1
MODEL
model
BPX
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
4
POWER
power
110.000
PROTECTION_CLASS
protection class
44
QD
qd
149
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_DB_A_
sound pressure level db(a)
46
SPEED___D_D__
speed ( d/d )
2600
VERSION
version
2019
VOLTAGE
voltage
230.000
WEIGHT
weight
2.700
WORK_PLANE_BASED
work plane-based
0
NAME
name
BPX Yuvarlak Kanal Fanları
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions