??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acudor
Description
BP-58Bauco Plus, Drywall Panel Door
Bill of material
BP-58Bauco Plus, Drywall Panel Door
ORDERNO
BP-58Bauco Plus, Drywall Panel Door
ASSEMBLY_CODE
assembly code
C1020700
CATEGORY
category
CEILING_MOUNTED
ceiling mounted
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Bauco Plus-Drywall Panel Door
DESIGN_OPTION
design option
-1
DRYWALL_THICKNESS
drywall thickness
0.625
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
12.000
HOST
host
5
INSTALLATION_TYPE
installation type
Wall Mounted
KEYNOTE
keynote
LENGTH
length
0.781
MANUFACTURER
manufacturer
Acudor
MASSUNIT
massunit
1
MATERIAL
material
Aluminum Extrusion-Acudor-Mill Finish
MODEL
model
BP-58 12x12
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acudor.com/images/acudor/accessdoors/drywall/BP58/BP-58_PS.pdf
PRODUCT_PAGE_URL
product page url
https://www.acudor.com/products/drywall-acces-doors/bp-58
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SC___STAINLESS_STEEL_SCREWDRIVER_OPERATED_CAM_LATCH
sc - stainless steel screwdriver operated cam latch
0
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://acudor.com/
WALL_MOUNTED
wall mounted
1
WIDTH
width
12.000
NAME
name
BP-58Bauco Plus, Drywall Panel Door
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions