??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arconas
Description
Bouloum
Bill of material
Chaise Lounge
ORDERNO
Chaise Lounge
VAR04_CSI
04 csi
12 52 00
VAR95_CSI
95 csi
12520
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020400
BROCHURE
brochure
https://www.arconas.com/product/bouloum/#panel1-3
CAD_SYMBOLS
cad symbols
https://www.arconas.com/product/bouloum/#panel1-3
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
60.000
DESCRIPTION
description
Chaise Lounge
DESIGN_OPTION
design option
-1
FIRE_RATING
fire rating
CAL133
HEIGHT
height
32
HOST
host
0
LEED_URL
leed url
https://www.arconas.com/info/green-policy/
MANUFACTURER
manufacturer
ARCONAS Corporation
MANUFACTURER_ADDRESS
manufacturer address
5700 Keaton Crescent, Mississauga, Ontario, Canada, L5R 3H5
MANUFACTURER_FAX
manufacturer fax
1 (905) 897-7470
MANUFACTURER_PHONE
manufacturer phone
1 (905) 272-0727
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1 (877) 572-0727
MASSUNIT
massunit
1
MATERIAL
material
Tubular Steel Frame with Injected Moulded Foam
MODEL
model
691
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_PAGE_URL
product page url
https://www.arconas.com/product/bouloum/
RECYCLED_CONTENT
recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
40
SPECIFICATIONS_URL
specifications url
https://www.arconas.com/product/bouloum/#panel1-3
SUBCATEGORY
subcategory
Bouloum
SURFACE_FINISH_OPTIONS
surface finish options
Moguls and Beehave Texiles
URL
url
https://www.arconas.com/product/bouloum/
VERSION
version
2016
WARRANTY_URL
warranty url
https://www.arconas.com/product/bouloum/#panel1-3
WIDTH
width
26
WORK_PLANE_BASED
work plane-based
1
NAME
name
Bouloum
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions