??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
elen
Description
Bookcase cover panel 30x5x180 classic line
Bill of material
bookcase_cover_panel_30x5x180_classic_line_default_HI
VARIANTNAME
Default
VARIANTLOD
HI
DESIGNCOUNTRY
Design country
Poland
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Poland
MANUFACTURERNAME
Manufacturer name
Elen
NOMINALHEIGHT
Nominal height
1800.000
NOMINALWIDTH
Nominal width
50.000
PRODUCTSKU
Product SKU
bcp_30x5x180_cl
PRODUCTNAME
Product name
Bookcase cover panel 30x5x180 - classic line
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Shelving & Storage
IFCCLASSIFICATION
IFC Classification
Furniture
UNSPSCCODE
UNSPSC Code
56
MATERIALMAIN
Material main
MDF
MATERIALSECONDARY
Material secondary
Wood
PRODUCTGUID
Product Guid
079dabfa-5bfb-4756-8094-ebcf095dc420
BOSUSENATIVEGEOMETRIES
BOSUseNativeGeometries
1.000
BOS0127127127VISIBILITY
BOS_0_127_127_127_Visibility
0.000
BOS0BLUE
BOS_0_Blue
127.000
BOS0GREEN
BOS_0_Green
127.000
BOS0NATIVEVISIBILITY
BOS_0_Native_Visibility
1.000
BOS0RED
BOS_0_Red
127.000
BOS0VISIBILITY
BOS_0_Visibility
1.000
BOS1127127127VISIBILITY
BOS_1_127_127_127_Visibility
0.000
BOS1BLUE
BOS_1_Blue
127.000
BOS1GREEN
BOS_1_Green
127.000
BOS1NATIVEVISIBILITY
BOS_1_Native_Visibility
1.000
BOS1RED
BOS_1_Red
127.000
BOS1VISIBILITY
BOS_1_Visibility
1.000
BOS2127127127VISIBILITY
BOS_2_127_127_127_Visibility
0.000
BOS2BLUE
BOS_2_Blue
127.000
BOS2GREEN
BOS_2_Green
127.000
BOS2NATIVEVISIBILITY
BOS_2_Native_Visibility
1.000
BOS2RED
BOS_2_Red
127.000
BOS2VISIBILITY
BOS_2_Visibility
1.000
BOSMATERIAL
BOS_Material
Rijeka Oak
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions