??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
elen
Description
Bookcase 48x80x240 classic line customcolors
Bill of material
bookcase_48x80x240_classic_line_customcolors_type____classic__level_riser____on__material____custom__HI
VARIANTNAME
VARIANTLOD
HI
DESIGNCOUNTRY
Design country
Poland
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Poland
MANUFACTURERNAME
Manufacturer name
Elen
NOMINALHEIGHT
Nominal height
2400.000
NOMINALWIDTH
Nominal width
800.000
PRODUCTSKU
Product SKU
b_48x80x240_cl
PRODUCTNAME
Product name
Bookcase 48x80x240 - classic line
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Shelving & Storage
IFCCLASSIFICATION
IFC Classification
Furniture
UNSPSCCODE
UNSPSC Code
56
MATERIALMAIN
Material main
MDF
MATERIALSECONDARY
Material secondary
Wood
PRODUCTGUID
Product Guid
c4a62b8c-00e8-41c8-be08-b4350bcf6299
BOSUSENATIVEGEOMETRIES
BOSUseNativeGeometries
1.000
BOS0127127127VISIBILITY
BOS_0_127_127_127_Visibility
0.000
BOS0BLUE
BOS_0_Blue
127.000
BOS0GREEN
BOS_0_Green
127.000
BOS0NATIVEVISIBILITY
BOS_0_Native_Visibility
BOS0RED
BOS_0_Red
127.000
BOS0VISIBILITY
BOS_0_Visibility
BOS10127127127VISIBILITY
BOS_10_127_127_127_Visibility
0.000
BOS10BLUE
BOS_10_Blue
127.000
BOS10GREEN
BOS_10_Green
127.000
BOS10NATIVEVISIBILITY
BOS_10_Native_Visibility
BOS10RED
BOS_10_Red
127.000
BOS10VISIBILITY
BOS_10_Visibility
BOS11127127127VISIBILITY
BOS_11_127_127_127_Visibility
0.000
BOS11BLUE
BOS_11_Blue
127.000
BOS11GREEN
BOS_11_Green
127.000
BOS11NATIVEVISIBILITY
BOS_11_Native_Visibility
BOS11RED
BOS_11_Red
127.000
BOS11VISIBILITY
BOS_11_Visibility
BOS12127127127VISIBILITY
BOS_12_127_127_127_Visibility
0.000
BOS12BLUE
BOS_12_Blue
127.000
BOS12GREEN
BOS_12_Green
127.000
BOS12NATIVEVISIBILITY
BOS_12_Native_Visibility
BOS12RED
BOS_12_Red
127.000
BOS12VISIBILITY
BOS_12_Visibility
BOS13127127127VISIBILITY
BOS_13_127_127_127_Visibility
0.000
BOS13BLUE
BOS_13_Blue
127.000
BOS13GREEN
BOS_13_Green
127.000
BOS13NATIVEVISIBILITY
BOS_13_Native_Visibility
BOS13RED
BOS_13_Red
127.000
BOS13VISIBILITY
BOS_13_Visibility
BOS14127127127VISIBILITY
BOS_14_127_127_127_Visibility
0.000
BOS14BLUE
BOS_14_Blue
127.000
BOS14GREEN
BOS_14_Green
127.000
BOS14NATIVEVISIBILITY
BOS_14_Native_Visibility
BOS14RED
BOS_14_Red
127.000
BOS14VISIBILITY
BOS_14_Visibility
BOS15127127127VISIBILITY
BOS_15_127_127_127_Visibility
0.000
BOS15BLUE
BOS_15_Blue
127.000
BOS15GREEN
BOS_15_Green
127.000
BOS15NATIVEVISIBILITY
BOS_15_Native_Visibility
BOS15RED
BOS_15_Red
127.000
BOS15VISIBILITY
BOS_15_Visibility
BOS16127127127VISIBILITY
BOS_16_127_127_127_Visibility
0.000
BOS16BLUE
BOS_16_Blue
127.000
BOS16GREEN
BOS_16_Green
127.000
BOS16NATIVEVISIBILITY
BOS_16_Native_Visibility
BOS16RED
BOS_16_Red
127.000
BOS16VISIBILITY
BOS_16_Visibility
BOS1127127127VISIBILITY
BOS_1_127_127_127_Visibility
0.000
BOS1BLUE
BOS_1_Blue
127.000
BOS1GREEN
BOS_1_Green
127.000
BOS1NATIVEVISIBILITY
BOS_1_Native_Visibility
BOS1RED
BOS_1_Red
127.000
BOS1VISIBILITY
BOS_1_Visibility
BOS2127127127VISIBILITY
BOS_2_127_127_127_Visibility
0.000
BOS2BLUE
BOS_2_Blue
127.000
BOS2GREEN
BOS_2_Green
127.000
BOS2NATIVEVISIBILITY
BOS_2_Native_Visibility
BOS2RED
BOS_2_Red
127.000
BOS2VISIBILITY
BOS_2_Visibility
BOS3127127127VISIBILITY
BOS_3_127_127_127_Visibility
0.000
BOS3BLUE
BOS_3_Blue
127.000
BOS3GREEN
BOS_3_Green
127.000
BOS3NATIVEVISIBILITY
BOS_3_Native_Visibility
BOS3RED
BOS_3_Red
127.000
BOS3VISIBILITY
BOS_3_Visibility
BOS4127127127VISIBILITY
BOS_4_127_127_127_Visibility
0.000
BOS4BLUE
BOS_4_Blue
127.000
BOS4GREEN
BOS_4_Green
127.000
BOS4NATIVEVISIBILITY
BOS_4_Native_Visibility
BOS4RED
BOS_4_Red
127.000
BOS4VISIBILITY
BOS_4_Visibility
BOS5127127127VISIBILITY
BOS_5_127_127_127_Visibility
0.000
BOS5BLUE
BOS_5_Blue
127.000
BOS5GREEN
BOS_5_Green
127.000
BOS5NATIVEVISIBILITY
BOS_5_Native_Visibility
BOS5RED
BOS_5_Red
127.000
BOS5VISIBILITY
BOS_5_Visibility
BOS6127127127VISIBILITY
BOS_6_127_127_127_Visibility
0.000
BOS6BLUE
BOS_6_Blue
127.000
BOS6GREEN
BOS_6_Green
127.000
BOS6NATIVEVISIBILITY
BOS_6_Native_Visibility
BOS6RED
BOS_6_Red
127.000
BOS6VISIBILITY
BOS_6_Visibility
BOS7127127127VISIBILITY
BOS_7_127_127_127_Visibility
0.000
BOS7BLUE
BOS_7_Blue
127.000
BOS7GREEN
BOS_7_Green
127.000
BOS7NATIVEVISIBILITY
BOS_7_Native_Visibility
BOS7RED
BOS_7_Red
127.000
BOS7VISIBILITY
BOS_7_Visibility
BOS8127127127VISIBILITY
BOS_8_127_127_127_Visibility
0.000
BOS8BLUE
BOS_8_Blue
127.000
BOS8GREEN
BOS_8_Green
127.000
BOS8NATIVEVISIBILITY
BOS_8_Native_Visibility
BOS8RED
BOS_8_Red
127.000
BOS8VISIBILITY
BOS_8_Visibility
BOS9127127127VISIBILITY
BOS_9_127_127_127_Visibility
0.000
BOS9BLUE
BOS_9_Blue
127.000
BOS9GREEN
BOS_9_Green
127.000
BOS9NATIVEVISIBILITY
BOS_9_Native_Visibility
BOS9RED
BOS_9_Red
127.000
BOS9VISIBILITY
BOS_9_Visibility
BOSLEVELRISER
BOS_Level_Riser
BOSMATERIAL
BOS_Material
BOSTYPE
BOS_Type
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions