??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Offecct
Description
Bond Barstool
Bill of material
bond_barstool_bond_barstool_
VARIANTNAME
Bond_Barstool_
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
AR, BR, CL, CO, EC, FK, PE, PY, UY, VE
VARREGIONOCEANIA
Region Oceania
AU, NZ, PF
VARREGIONNORTHAMERICA
Region North America
AW, BB, BS, CA, CR, GT, HN, JM, MX, PA, PR, SX, TT, US, VG, VI
VARREGIONMIDDLEEAST
Region Middle East
AE, BH, EG, IL, IR, JO, KW, LB, OM, PS, QA, SA, TR
VARREGIONEUROPE
Region Europe
AL, AT, AX, BA, BE, BG, CH, CS, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GR, HR, HU, IE, IS, IT, JE, LI, LT, LU, LV, MC, ME, NL, NO, PL, PT, RO, RS, RU, SE, SI, SK, UA, XK
VARREGIONASIA
Region Asia
AZ, BD, CN, HK, ID, IN, JP, KH, KR, KZ, MV, MY, PH, SG, TH, TW, VN
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
LR, MA, MU, SC, TN, TZ, ZA
VARPRODUCTGROUP
Product group
Chair
VARPRODUCTFAMILY
Product family
Furniture
VARPRODUCTSKU
Product SKU
Bond_Barstool_
VARNOMINALWIDTH
Nominal width
460
VARNOMINALHEIGHT
Nominal height
840
VARMANUFACTURERNAME
Manufacturer name
Offecct
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Sweden
VARDEPTH
Depth
480
VARDATEOFPUBLISHING
Date of publishing
2014-05-01
VARUNSPSCCODE
UNSPSC Code
56
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARBIMOBJECTCATEGORY
BIMobject category
Furniture
VARWIDTH
Width
460 mm
VARHEIGHTOFSEAT
Height Of Seat
790 mm
VARHEIGHT
Height
840 mm
VARDEPTHOFSEAT
Depth Of Seat
340 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.offecct.se/files/downloads/bond-light.pdf
VARMODEL
Model
BOND, Bar Stool
VARMANUFACTURERURL
Manufacturer URL
http://www.offecct.se/en/products/chairs/bond
VARMANUFACTURER
Manufacturer
OFFECCT
VARDESIGNER
Designer
Jean-Marie Massaud
VARDESCRIPTION
Description
Bond is a bar stool designed by Jean-Marie Massaud. The name Bond refers to the possibility to concatenate and create a friendship bond with someone. This sums up the thought behind the series. It’s simple and soft form invites people to meet. The design is minimalistic not to take focus from the individual. The elegant, modern cut and the clean form is modest yet has a self-evident attitude. The chair has the form of a softly cupped square. Massaud wanted to create the illusion of an object that is floating and that moves with ease. “The thought behind Bond was to create an inviting piece of furniture that did not claim too much attention but still had attitude. Everything is thought through in detail - the proportions, the quality in the lines. Bond does not need to prove anything. It is simply self-evident. It is everything you are”, says Jean-Marie Massaud.
VARARTICLENUMBER
Article Number
132182
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions