??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bolzan
Description
BolzanLetti_Sailor_DoubleBed
Bill of material
‎‎‎h29_K_w207_d222_Cosmee229_GreenRope
ORDERNO
ACCESSORIES
accessories
N/A
ALWAYS_VERTICAL
always vertical
1
AVAILABLE_FEET
available feet
AVAILABLE_FINISHES
available finishes
STRUCTURE: white RAL 9010, grey RAL 7044, black RAL 9011, brown RAL 8019, red RAL 3005, green RAL 6020, blue RAL 5008 ONLY FOR ROPE: panna, beige, tortora, bordeaux, verde, blu
AVAILABLE_FINISHES_FEET
available finishes_feet
Cilindro: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; Vasetto: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; Vasetto inclinato: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; Tubino: ral, brushed brass; Lamina: ral, brushed brass; Vasetto h. 4cm: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; vasetto h. 9-12,5 cm: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; Cipolla: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral
BASE_OPTIONS
base options
BEDFRAME_HEIGHT
bedframe height
BIM_USER_MANUAL
bim user manual
https://img.edilportale.com/bim/BOLZAN-LETTI-BIM-USER-MANUAL-Bolzan-Letti-bim.pdf
COLLECTION
collection
Sailor
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
Rediscover tradition to live it in a new way. Sailor’s braided headboard is handmade with archaic techniques, transporting us to distant worlds. The artisan flavor of this creation does not forget the coordinates of modernity and allows you to explore the most different settings. Sailor bed with cilindro foot in Cosme E229 upholstery, green headbord rope.
DESIGN
design
bolzan LAB
DESIGN_OPTION
design option
-1
FABRIC_CATALOGUE_URL
fabric catalogue_url
https://www.bolzanletti.it/en/materials-fabric-leather
HEADBOARD_HEIGHT
headboard height
78
HEIGHT
height
HOST
host
0
MANUFACTURER
manufacturer
Bolzan Letti
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Structure dressed with fabrics. Headboard is braided and handmade with archaic techniques, Rope available in different colors.
MODEL
model
MOUNTED_FEET
mounted feet
EDITABLE BY USER (choosing from the available feet list)
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
POSSIBLE_MATTRESSES_SIZES
possible mattresses sizes
160 x 200; 170 x 200; 180 x 200; 193 x 203 (K)
PRODUCT_CODE
product code
ROOM_CALCULATION_POINT
room calculation point
1
SHARED
shared
0
TECHNICAL_SHEET
technical sheet
https://www.bolzanletti.it/en/design-collection/sailor
TOTAL_HEIGHT
total height
URL
url
https://www.bolzanletti.it/
VERSION
version
2018
VISIBILITY_PILLOWS_BIG
visibility_pillows_big
VISIBILITY_PILLOWS_SMALL
visibility_pillows_small
VISIBILITY_ROPE_W174
visibility_rope_w174
VISIBILITY_ROPE_W184
visibility_rope_w184
VISIBILITY_ROPE_W194
visibility_rope_w194
VISIBILITY_ROPE_W207
visibility_rope_w207
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions