??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 10
HELP_VARIABLE
Company
Bolzan
Description
BolzanLetti_Joy_DoubleBed
Bill of material
h11_w188_d223_RedRal3005_DedarProust15
ORDERNO
ALWAYS_VERTICAL
always vertical
1
AVAILABLE_FEET
available feet
N/A
AVAILABLE_FINISHES
available finishes
LEGS: white RAL 9010, grey RAL 7044, black RAL 9011, brown RAL 8019, red RAL 3005, green RAL 6020, blue RAL 5008
BASE_OPTIONS
base options
BEDFRAME_HEIGHT
bedframe height
BIM_USER_MANUAL
bim user manual
https://img.edilportale.com/bim/BOLZAN-LETTI-BIM-USER-MANUAL-Bolzan-Letti-bim.pdf
COLLECTION
collection
Joy
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
Devoted to the pleasure of enjoying the nightlife, Joy plays with the opposition between the soft and important volume of the headboard and the bedframe, and the thin and geometric metallic legs. The result is a pleasant and light feeling, with an additional touch of glamorous elegance, due to the possibility to customize its fabrics and colors.
DESIGN
design
zanellato/bortotto
DESIGN_OPTION
design option
-1
FABRIC_CATALOGUE_URL
fabric catalogue_url
https://www.bolzanletti.it/en/materials-fabric-leather
HEADBOARD_HEIGHT
headboard height
HEIGHT
height
HOST
host
0
MANUFACTURER
manufacturer
Bolzan Letti
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Thin and geometric metallic legs and structure in opposition to the soft and important volume of the headboard.
MODEL
model
MOUNTED_FEET
mounted feet
N/A
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
POSSIBLE_MATTRESSES_SIZES
possible mattresses sizes
160 x 200; 170 x 200; 180 x 200;153 x 203 (Q); 193 x 203 (K)
PRODUCT_CODE
product code
ROOM_CALCULATION_POINT
room calculation point
1
SHARED
shared
0
TECHNICAL_SHEET
technical sheet
https://www.bolzanletti.it/en/design-collection/joy
TOTAL_HEIGHT
total height
URL
url
https://www.bolzanletti.it/
VERSION
version
2018
VISIBILITY_LEGS_H34
visibility_legs_h34
VISIBILITY_LEGS_H4
visibility_legs_h4
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions