??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Hubbell
Description
Bolts
Bill of material
38X175HEBET
ORDERNO
CERTIFICATION___CSA_APPROVED
certification - csa approved
No
CERTIFICATION___CULUS
certification - culus
CERTIFICATION___ETL
certification - etl
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
CONNECTOR_TYPE
connector type
DIMENSION___B_LENGTH_FRACTION
dimension - b length fraction
DIMENSION___B_LENGTH_INCH
dimension - b length inch
DIMENSION___BOLT_SIZE_FRACTION
dimension - bolt size fraction
DIMENSION___BOLT_SIZE_INCH
dimension - bolt size inch
DIMENSION___THREAD_SIZE
dimension - thread size
DIMENSION___THREADS_PER_INCH
dimension - threads per inch
INSTALLATION_TORQUE_RECOMMENDED_IN_LB
installation torque recommended in-lb
MINIMUM_PACK_QUANTITY
minimum pack quantity
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
CM
TRADE_NAME
trade name
UL_LISTED
ul listed
UPC
upc
UPC_12_DIGIT
upc 12 digit
NAME
name
APPLICATION
application
DIMENSION___LENGTH_OVERALL_INCH
dimension - length overall inch
EU_ROHS_INDICATOR
eu rohs indicator
MATERIAL
material
SUB_BRAND
sub brand
TYPE
type
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions