??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
bollard_B-4-5C2-l
Bill of material
bollard_B-4-5C2-l
ORDERNO
bollard_B-4-5C2-l
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
G4020200
AVAILABLE_LENGTH
available length
Standard 36"
AVAILABLE_WALL_THICKNESS
available wall thickness
0.258" wall
BASE_HEIGHT
base height
4.500
BASE_PLATE_AND_BOLTS
base plate and bolts
1
BELOW_FLOOR_PART
below floor part
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
LED Lighted Bollard, B-4-5C2-L, 6"x36", Surface Mounting
DESIGN_OPTION
design option
-1
ELECTRICAL_INPUT
electrical input
Standard 120V line, Input range:100Vac-240Vac/0.3A
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
36.000
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
B-4-5C2-L 6"x36"
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WALL_THICKNESS
wall thickness
0.258
WATTAGE_COMMENTS
wattage comments
WORK_PLANE_BASED
work plane-based
0
NAME
name
bollard_B-4-5C2-l
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions