??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
bollard_B-1-8
Bill of material
bollard_B-1-8
ORDERNO
bollard_B-1-8
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
AVAILABLE_LENGTH
available length
30",36",42" & 48"
AVAILABLE_WALL_THICKNESS
available wall thickness
Standard (0.188" wall), Heavy (0.322" wall) & X-Heavy (0.500" wall) This product is offered in three wall thicknesses: Standard (.188 wall), Heavy (.322 wall), and X-Heavy (.500 wall). This product is offered in three wall thicknesses: Standard (.188 wall), Heavy (.322 wall), and X-Heavy (.500 wall). This product is offered in three wall thicknesses: Standard (.188 wall), Heavy (.322 wall), and X-Heavy (.500 wall)
BASE_PLATE_AND_BOLTS
base plate and bolts
0
BELOW_FLOOR_PART
below floor part
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEC__RIVETS
dec. rivets
0
DESCRIPTION
description
Bollard with Collars, B-1, 8", Embed Mounting
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LENGTH
length
48.000
LENGTH_A
length a
48.000
LOCK
lock
0
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
B-1, 8"
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REVIT_HEIGHT1
revit height1
44.000
REVIT_HEIGHT2
revit height2
34
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WALL_THICKNESS
wall thickness
0.188
WALL_THICKNESS_A
wall thickness a
0.188
WORK_PLANE_BASED
work plane-based
0
NAME
name
bollard_B-1-8
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions