??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bradford White
Description
boiler_and_water_heater_wall_hung_brute_lx_1298
Bill of material
Boiler And Water Heater Wall Hung Brute Lx 1298 - boiler_and_water_heater_wall_hung_brute_lx_1298_mlx_c_125_HI
VARIANTNAME
VARIANTLOD
HI
VOLTAGE
Voltage
120.000 V
POWERFACTOR
Power Factor
1.000
POWERCONNECTORDESCRIPTION
Power Connector Description
Connector For Power Supply
NUMBEROFPOLES
Number of Poles
1.000
APPARENTLOAD
Apparent Load
0.000 VA
AMPS
Amps
A
ENERGYEFFICIENCYRATING
Energy Efficiency Rating
0.000
VENTILATIONAIRFLOW
Ventilation Air Flow
0.000 CFM
VENTILATIONAIRDESCRIPTION
Ventilation Air Description
Connector For Air Vent Connection
ACTUALSUPPLYAIRFLOW
Actual Supply Air Flow
0.000 CFM
ACTUALEXHAUSTAIRFLOW
Actual Exhaust Air Flow
0.000 CFM
WIDTH
Width
17.000 Inch
LENGTH
Length
18.000 Inch
HEIGHT
Height
Inch
DEFAULTELEVATION
Default Elevation
48.000 Inch
WATERPRESSUREDROP
Water Pressure Drop
0.000 psi
WATERFLOW
Water Flow
0.000 GPM
SUPPLYAIRCONNECTORDESCRIPTION
Supply Air Connector Description
Connector For Supply Air In
OUTPUTHEAT
Output Heat
Btu/h
NOXEMISSION
NOx Emission
0.000
MAXIMUMWORKINGPRESSURE
Maximum Working Pressure
0.000 in-wg
INPUTHEATATHIGHFIRE
Input Heat At High Fire
Btu/h
HYDRONICSUPPLY2CONNECTORDESCRIPTION
Hydronic Supply 2 Connector Description
Connector For Hydronic In 2
HYDRONICRETURN2CONNECTIONDESCRIPTION
Hydronic Return 2 Connection Description
Connector For Hydronic Out 2
HYDRONICSUPPLY1CONNECTORDESCRIPTION
Hydronic Supply 1 Connector Description
Connector For Hydronic In 1
HYDRONICRETURN1CONNECTIONDESCRIPTION
Hydronic Return 1 Connection Description
Connector For Hydronic Out 1
HOTWATEROUTLETCONNECTORDESCRIPTION
Hot Water Outlet Connector Description
Connector For Hot Water Out
GASINLET2CONNECTORDESCRIPTION
Gas Inlet 2 Connector Description
Connector For Gas In 2
GASINLET1CONNECTORDESCRIPTION
Gas Inlet 1 Connector Description
Connector For Gas In 1
GASFLOW
Gas Flow
0.000 GPM
FUELTYPE
Fuel Type
Natural or Proppane
EXHAUSTAIRCONNECTORDESCRIPTION
Exhaust Air Connector Description
Connector For Exhaust Air Out
DOMESTICHOTWATERINDESCRIPTION
Domestic Hot Water In Description
Connector For Hot Water In
CONDENSATEDRAINCONNECTORDESCRIPTION
Condensate Drain Connector Description
Connector For Condensate Drain Out
ACTUALCONDENSATEDRAINFLOW
Actual Condensate Drain Flow
GPM
WEIGHT
Weight
lb
MAXIMUMVENTLENGTH
Maximum Vent Length
1800.000 Inch
URL
http://www.bradfordwhite.com/
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/brute%E2%84%A2-lx-series-boilers
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/boilers/1298C-BW.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Bradford White
DESCRIPTION
Description
Mascott LX Combination Boiler and Water Heater
ASSEMBLYCODE
Assembly Code
D3020
SUPPLYAIRCONNECTIONRADIUS
Supply Air Connection Radius
1.000 Inch
SUPPLYAIRCONNECTIONDIAMETER
Supply Air Connection Diameter
2.000 Inch
HYDRONICWATERCONNECTIONRADIUS
Hydronic Water Connection Radius
Inch
HYDRONICWATERCONNECTIONDIAMETER
Hydronic Water Connection Diameter
Inch
HYDRONICINFROMRIGHT
Hydronic In From Right
Inch
HYDRONICINFROMBACK
Hydronic In From Back
Inch
HYDRONICOUTFROMRIGHT
Hydronic Out from Right
Inch
HYDRONICOUTFROMBACK
Hydronic Out from Back
Inch
HOTWATEROUTFROMRIGHT
Hot Water Out From Right
12.750 Inch
HOTWATERINFROMRIGHT
Hot Water In From Right
1.750 Inch
WATERFROMBACK
Water From Back
2.750 Inch
GASINLETCONNECTIONRADIUS
Gas Inlet Connection Radius
0.250 Inch
GASINLETCONNECTIONDIAMETER
Gas Inlet Connection Diameter
0.500 Inch
GASINFROMRIGHT
Gas In From Right
Inch
GASINFROMBACK
Gas In From Back
Inch
EXHAUSTAIRCONNECTIONRADIUS
Exhaust Air Connection Radius
1.000 Inch
EXHAUSTAIRCONNECTIONDIAMETER
Exhaust Air Connection Diameter
2.000 Inch
DOMESTICWATERCONNECTIONRADIUS
Domestic Water Connection Radius
Inch
DOMESTICWATERCONNECTIONDIAMETER
Domestic Water Connection Diameter
Inch
CONDESATEDRAINFROMBACK
Condesate Drain From Back
Inch
CONDENSATEHEIGHT
Condensate Height
Inch
CONDENSATEDRAINFROMRIGHT
Condensate Drain From Right
Inch
CONDENSATEDRAINCONNECTIONRADIUS
Condensate Drain Connection Radius
Inch
CONDENSATEDRAINCONNECTIONDIAMETER
Condensate Drain Connection Diameter
Inch
AIRVENTFROMRIGHT
Air Vent from Right
15.500 Inch
AIRVENTFROMBACK
Air Vent from Back
3.750 Inch
AIRVENTRADIUS
Air Vent Radius
0.500 Inch
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions