??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rozum Robotics
Description
blsd010703000_arm75_v250
Bill of material
OTPG6QGFY
ORDERNO
OTPG6QGFY
AMBIENT_TEMPERATURE
ambient temperature
0...35 °C
DEGREES_OF_FREEDOM
degrees of freedom
6
END_EFFECTOR_MOUNITNG_FLANGE
end-effector mounitng flange
ISO 9409-1-50-4-M6
FOOTPRINT
footprint
120 mm
MAX_TCP_VELOCITY
max tcp velocity
2 m/s
PAYLOAD
payload
6 kg
PLATFORM
platform
Web interface. Any device
POSITION_REPEATABILITY
position repeatability
+/- 0.1 mm
PROGRAMMING
programming
Hand-guiding. REST API. UI
REACH
reach
750 mm
WARRANTY
warranty
1 year
WEIGHT
weight
12.6 kg
NAME
name
OTPG6QGFY
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions