??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Block freestanding pneumatic straightwastepipe
Bill of material
block_freestanding_pneumatic_straightwastepipe_straight__pipe_pvc__100
VARIANTNAME
Straight Pipe PVC Ø100
DATEOFPUBLISHING
Date of publishing
2016-03-11
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
CUBIK
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
WC cisterns
IFCCLASSIFICATION
IFC Classification
Sanitary Terminal
NBSREFERENCECODE
NBS Reference Code
35-93-90
NBSREFERENCEDESCRIPTION
NBS Reference Description
Wc Cisterns
UNSPSCCODE
UNSPSC Code
3018.000
UNICLASS14CODE
Uniclass 1.4 Code
L72164
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
WC cisterns
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-93-90
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Wc Cisterns
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
WASTEPIPEHEIGHTINPUT
Waste Pipe Height Input
230.000 mm
WASTEPIPEHEIGHT
Waste Pipe Height
230.000 mm
HOSTDISTANCEINPUT
Host Distance Input
40.000 mm
HOSTDISTANCE
Host Distance
40.000 mm
FRAMELEGEXSTENSIONINPUT
Frame Leg exstension Input
0.000 mm
FRAMELEGEXSTENSION
Frame Leg exstension
0.000 mm
WASTEPIPEDIAMETER
Waste Pipe Diameter
100.000 mm
WASTERADIUS
Waste Radius
50.000 mm
D1
742.000 mm
D2
822.000 mm
D3
762.000 mm
FLUSHPLATEANGLE
Flush Plate Angle
90.000
FLUSHPLATEDISTANCE
Flush Plate Distance
100.000 mm
WATERCONNECTIONANGLE
Water Connection Angle
90.000
WATERCONNECTIONLENGHT
Water Connection Lenght
65.000 mm
ACTIVATIONTYPE
Activation Type
Pneumatic
ARTICLENO
Article No.
VS0865604
PRODUCTGUID
Product Guid
01723616-cb14-44e5-9f78-2f7892bc0659
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
FLUSHVOLUME
Flush Volume
6/3 L
INSTALLATION
Installation
Anchored to the floor in dry walls
STANDARDS
Standards
EN 14055, CE Mark
WCTYPE
WC Type
Wall-hung pans
CISTERNPOSITION1150MM
Cistern Position 1150 mm
1.000
CISTERNPOSITION860MM
Cistern Position 860 mm
0.000
FRONTFLUSHPLATE
Front Flush Plate
1.000
TOPFLUSHPLATE
Top Flush Plate
0.000
SIDEWATERCONNECTION
Side Water Connection
1.000
TOPWATERCONNECTION
Top Water Connection
0.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions