??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Adels-Contact
Description
Block Connectors
Bill of material
930-00 9
ORDERNO
ACC__TO_CSA
acc. to csa
ACC__TO_EN_60998
acc. to en 60998
Download PDF
ACC__TO_UL
acc. to ul
CLAMPING_UNITS_PER_POLE
clamping units per pole
2
COLOUR
colour
white
CONNECTION_TYPE
connection type
screwless
CONTACT_MATERIAL
contact material
brass
CROSS_SECTION_RATING
cross-section rating
2.5 mm²
CURRENT_RATING
current rating
24.0 A
EAN
ean
EXTERNAL_CORE_CROSS_SECTION_MAX_
external core cross-section max.
2.5 mm²
EXTERNAL_CORE_CROSS_SECTION_MIN_
external core cross-section min.
0.5 mm²
FLAMMABILITY_RATING
flammability rating
V-2
INSULATING_MATERIAL
insulating material
PA 6.6
INTERNAL_CORE_CROSS_SECTION_MAX_
internal core cross-section max.
2.5 mm²
INTERNAL_CORE_CROSS_SECTION_MIN_
internal core cross-section min.
0.5 mm²
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
NUMBER_OF_POLES
number of poles
PU
pu
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
STRIPPING_LENGTH
stripping length
8.0-9.0 mm
TYPE
type
TYPE_OF_CONDUCTOR_SOLID_EXTERNAL
type of conductor solid external
yes
TYPE_OF_CONDUCTOR_SOLID_INTERNAL
type of conductor solid internal
yes
VOLTAGE_RATING
voltage rating
450 V
NAME
name
PRINTING
printing
FIXING
fixing
WALL_THICKNESS_MAX_
wall thickness max.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions