??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Blenheim
Bill of material
Blenheim
ORDERNO
Blenheim
ACCESSIBILITYPERFORMANCE
accessibilityperformance
Height Adjustable
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BACKHEIGHT
backheight
1280.047
BARCODE
barcode
n/a
BASEFINISH
basefinish
CATEGORY
category
Pr_40_50_12_57
CHAIRFABRIC
chairfabric
CODEPERFORMANCE
codeperformance
BS5459
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
Large, Deep Cushioned Seats and Backs. Choice of 2 Mechanisms Operator or Operator Plus
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Upholstered Task Chair with Straight Arms and Operator Plus Mechanism
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Large, Deep Cushioned Seats and Backs
FINISH
finish
Upholstery
GRADE
grade
n/a
HASCANTILEVERARMLEGS
hascantileverarmlegs
0
HASCANTILEVERLEGS
hascantileverlegs
0
HASCURVEDARMREST
hascurvedarmrest
0
HASTASKARMS
hastaskarms
1
HASTASKBASE
hastaskbase
1
HIGHESTSEATINGHEIGHT
highestseatingheight
560
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
Pr_40_50_12_57
LOWESTSEATINGHEIGHT
lowestseatingheight
450
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Summit Chairs
MANUFACTURERNAME
manufacturername
Summit Chairs
MANUFACTURERURL
manufacturerurl
http://summitchairs.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Upholstered Foam, Plastic Task Chair Base, Optional Chrome Finish to Cantilever Frame
MODEL
model
BL21ADJ
MODELNUMBER
modelnumber
BL21ADJ
MODELREFERENCE
modelreference
Upholstered Task Chair with Straight Arms and Operator Plus Mechanism
NAME
name
Blenheim
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALHEIGHT
nominalheight
1100
NOMINALLENGTH
nominallength
640
NOMINALWIDTH
nominalwidth
670
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
https://summitchairs.co.uk/range/blenheim/
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
560
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Square
SHARED
shared
1
SIZE
size
(H) 1010 - 1100mm x (L) 640mm x (W) 510mm
STYLE
style
Task Chair
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs has ISO14001 environmental management certification and is a full member of FIRA’s Furniture Industry Sustainability Programme (FISP).
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Upholstered Task Chair with Straight Arms and Operator Plus Mechanism
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Office chairs
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_57
UNICLASS2015VERSION
uniclass2015version
Pr-Products v1.10
URL
url
http://summitchairs.co.uk/
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions