??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK8.0021 - Wing knobs with mounted nut and cap
Bill of material
BK8.0021.040004
ARTNR
Item number
DESC
Description
Flügelgriffe mit montierter Mutter und Deckel
D
Wing width (D)
40 mm
H
Height (H)
22 mm
D1
Thread (d1)
mm
KLEIND
Shank diameter (d)
16 mm
M
Shank height (m)
8.5 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions