??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79c_213 - Cinch Connectivity Solutions
Bill of material
BJ79C-213
PN
Part Number
BJ79C-213
DESC
Description
TRB Bulkhead Cable Jack, Full Crimp, Straight, 3-lug, For TWC-78-2 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
TWC-78-2
MF
Max Frequency
500 MHz
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions