??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79_29 - Cinch Connectivity Solutions
Bill of material
BJ79-29
PN
Part Number
BJ79-29
DESC
Description
TRB Bulkhead Cable Jack, Wrench Crimp, Straight, 3-lug, For TWC-78-1 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
TWC-78-1, TWC-124-1A
MF
Max Frequency
500 MHz
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions