??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj76 - Cinch Connectivity Solutions
Bill of material
BJ76
PN
Part Number
BJ76
DESC
Description
Bulkhead jack commonly used for MIL-STD-1553B applications. This connector has 3 lugs for mating to the external cable (commonly terminated with PL75 connectors)
TS
Termination Style
Receptacle
TT
Termination Type
Solder
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Rear Mount
MF
Max Frequency
500 MHz
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions