??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj377 - Cinch Connectivity Solutions
Bill of material
BJ377
PN
Part Number
BJ377
DESC
Description
TRT Bulkhead Jack, Straight, Front Mount, Solder Pot, Threaded
TS
Termination Style
Receptacle
TT
Termination Type
Solder
TYPE
Type
TRT
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Front Mount
MF
Max Frequency
500 MHz
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions