??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj3157f_4c - Cinch Connectivity Solutions
Bill of material
BJ3157F-4C
PN
Part Number
BJ3157F-4C
DESC
Description
TTM Bulkhead Jack, Straight, Flange Mount, 4 Clear Hole Configuration, Solderpot, Threaded
TS
Termination Style
Receptacle
TT
Termination Type
Solder
TYPE
Type
TTM
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Flange Mount
MF
Max Frequency
500 MHz
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions