??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Bisley Office Furniture
Description
bisley_note_pedestals
Bill of material
NWA59M7SSS
ORDERNO
VAR20
20
VAR2ND_DRAWER_HEIGHT
2nd drawer height
VAR3RD_DRAWER
3rd drawer
VAR3RD_DRAWER_HEIGHT
3rd drawer height
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Bisley Office Furniture
BACK_HEIGHT
back height
BACK_PANELS
back panels
BARCODE
barcode
n/a
BOTTOM_DOOR_HEIGHT
bottom door height
CASTOR
castor
CATEGORY
category
Pedestals
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in 16 finishes. For more info call: 020 7436 7111
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
565
DESCRIPTION
description
Castor based or static under-desk pedestal.
DESIGN_OPTION
design option
-1
DOOR_WIDTH
door width
210
DURATIONUNIT
durationunit
n/a
EXPECTEDLIFE
expectedlife
5-10
EXTRA_DEPTH
extra depth
1
FEATURES
features
Robust welded steel carcase, Anti-tilt mechanism, 100% extension file drawers, Optional drop-in pen tray, 6mm decorative top-optional
FINISH
finish
Powder coated, available in 16 colours
FREESTANDING_TOP
freestanding top
1
GRADE
grade
n/a
HEIGHT
height
HOST
host
0
LOCK_HEIGHT
lock height
MANUFACTURER
manufacturer
Bisley Office Furniture
MANUFACTURERNAME
manufacturername
Bisley Office Furniture
MANUFACTURERURL
manufacturerurl
http://www.bisley.com/en-uk
MASSUNIT
massunit
1
MATERIAL
material
Steel
MODEL
model
Note Pedestal
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Note Pedestal
NAME
name
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PLINTH_HEIGHT
plinth height
40
REPLACEMENTCOST
replacementcost
Please contact us on 01633 637 383 or http://www.bisley.com/en-uk/contacts/new
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Box
SHARED
shared
0
SIZE
size
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
BS EN 14073 2004 Part 2 & 3, BS EN 14074 2004, BS 4875 1998 Part 7 level 4 & Part 8, DIN 4554/485
TAGNUMBER
tagnumber
n/a
TOP
top
1
TOP_DEPTH
top depth
TOP_PIECE
top piece
UNICLASS_2015_CODE
uniclass 2015 code
PR_40_30_25
UNICLASS2015TITLE
uniclass2015title
Shelves and Storage Units
UNICLASS2015VERSION
uniclass2015version
V1.1
URL
url
http://www.bisley.com/en-uk/series/114
WARRANTYDESCRIPTION
warrantydescription
The product is used during normal office hours
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
Bisley
WARRANTYGUARANTORPARTS
warrantyguarantorparts
Bisley
WARRANTYSTARTDATE
warrantystartdate
Date of purchase
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions