??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bisley Office Furniture
Description
bisley_clk_lockers
Bill of material
CLK121
ORDERNO
VAR1ST
1st
1
VAR1ST_DOOR_HEIGHT
1st door height
VAR2ND
2nd
VAR2ND_DOORS_HEIGHT
2nd doors height
VAR3RD
3rd
VAR3RD_DOOR_HEIGHT
3rd door height
VAR4TH
4th
VAR4TH_DOOR_HEIGHT
4th door height
VAR5TH
5th
VAR5TH_DOOR_HEIGHT
5th door height
282
VAR6TH
6th
VAR6TH_DOOR_HEIGHT
6th door height
282
ALWAYS_VERTICAL
always vertical
1
AUTHOR
author
Bisley
CATEGORY
category
Furniture
CODE
code
COMPLIANCE_STANDARDS_CERTIFICATION
compliance standards certification
BS EN 14073 2004 Part 2 & 3, BS EN 14074, BS 4875 1998 Part 7 level 4, DIN 4554/485
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
FINISH
finish
Powder Coated
HEIGHT
height
HOST
host
0
MANUFACTURER
manufacturer
BISLEY
MASSUNIT
massunit
1
MATERIAL
material
Steel
MODEL
model
CLK Lockers
MODEL_REFERENCE
model reference
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_INFORMATION
product information
RANGE
range
CLK Lockers
ROOM_CALCULATION_POINT
room calculation point
0
ROUTINE_MAINTENANCE
routine maintenance
We recommend you clean your unit with warm water and a mild detergent solution. A damp cloth can be used to remove dust particles.
SHARED
shared
0
TRAINING_REQUIREMENTS_FOR_OPERATIONAL_USE
training requirements for operational use
N/A
UNICLASS_2015_CODE
uniclass 2015 code
PR_40_30_48
UNICLASS2015TITLE
uniclass2015title
Shelves and Storage Units
UNICLASS2015VERSION
uniclass2015version
V1.1
URL
url
www.bisley.com
VERSION
version
2018
WARRANTY
warranty
5 Years from date of purchase
WIDTH
width
305
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions