??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bisley Office Furniture
Description
bisley_bs_filing_cabinets
Bill of material
1633
ORDERNO
VAR1623_1643_VISIBILITY
1623-1643 visibility
VAR1653_VISIBILITY
1653 visibility
VAR3RD_LABEL_VIS
3rd label vis
VAR4TH_LABEL_VIS
4th label vis
ALWAYS_VERTICAL
always vertical
1
AUTHOR
author
Bisley
CATEGORY
category
Furniture
COMPLIANCE_STANDARDS_CERTIFICATION
compliance standards certification
BS 4875: Part 8: 1985, BS 4875: Part 7: 1985
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
622
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
DRAWER_WIDTH1
drawer width1
DRAWER_WIDTH2
drawer width2
FINISH
finish
Powder Coated
HEIGHT
height
HOST
host
0
LABEL_POSITION
label position
135.145
LABEL_RIGHT
label right
LEBEL_LEFT
lebel left
MANUFACTURER
manufacturer
Bisley
MASSUNIT
massunit
1
MATERIAL
material
Steel
MODEL
model
Bisley Filing Cabinet
MODEL_REFERENCE
model reference
NUMBER_OF_DRAWERS
number of drawers
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PLINTH_HEIGHT
plinth height
PRODUCT_INFORMATION
product information
RANGE
range
BS Filing Cabinet
ROOM_CALCULATION_POINT
room calculation point
0
ROUTINE_MAINTENANCE
routine maintenance
We recommend you clean your unit with warm water and a mild detergent solution. A damp cloth can be used to remove dust particles.
SHARED
shared
0
TRAINING_REQUIREMENTS_FOR_OPERATIONAL_USE
training requirements for operational use
N/A
UNICLASS_2015_CODE
uniclass 2015 code
PR_40_30_29
UNICLASS2015TITLE
uniclass2015title
Shelves and Storage Units
UNICLASS2015VERSION
uniclass2015version
V1.1
URL
url
www.bisley.com
VERSION
version
2018
WARRANTY
warranty
7 years from date of purchase
WEIGHT
weight
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions